(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

for Round Pipe Joint Same Diameter Type Corner

Part Number

Configured Part Number is shown.

 
Part Number
PC300
PC301
PE300
PF300
PG300
PH320
PH321
PJ300
PJ301
PK300
PL300
PL301
PN300
PQ300
PS300
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipHole diameter d (d1)

SGD 39.40

1 Piece(s) 8 Day(s) or more 9

SGD 45.60

1 Piece(s) 8 Day(s) or more 9

SGD 39.40

1 Piece(s) 8 Day(s) or more 8

SGD 43.79

1 Piece(s) 8 Day(s) or more 10

SGD 46.96

1 Piece(s) 4 Day(s) or more 12

SGD 94.28

1 Piece(s) 8 Day(s) or more 25.1

SGD 95.07

1 Piece(s) 8 Day(s) or more 25.1

SGD 46.94

1 Piece(s) 4 Day(s) or more 13

SGD 46.95

1 Piece(s) 8 Day(s) or more 13

SGD 51.11

1 Piece(s) 8 Day(s) or more 15

SGD 54.04

1 Piece(s) 8 Day(s) or more 19.1

SGD 58.80

1 Piece(s) 8 Day(s) or more 19.1

SGD 51.11

1 Piece(s) 8 Day(s) or more 16

SGD 54.04

1 Piece(s) 8 Day(s) or more 20

SGD 26.21

1 Piece(s) 8 Day(s) or more 6

Loading...

  1. 1

Basic Information

The number of holes 3-Hole Material A2017 Surface Treatment Clear Anodize
Mounting Hole Shape Tap Mounting Hole Position Parallel Fastening Type Hexagon socket head bolt
Color White (Standard Product)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)