(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Round Pipe Joint, Same-Diameter Hole Type Tri-Directional Holes

Round Pipe Joint, Same-Diameter Hole Type Tri-Directional Holes

* The exterior drawing may vary depending on the model number. Please refer to the catalog.

[Features]
· In cases where there is symmetry on the left and right, using both left and right tightening types in pair makes work easier.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PC250
PC251
PL250
PL251
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Hole Shape Hole diameter d (d1) Hole diameter d2

SGD 21.81

1 Piece(s) 8 Day(s) or more Counterbored Holes99

SGD 21.81

1 Piece(s) 8 Day(s) or more Counterbored Holes99

SGD 46.01

1 Piece(s) 8 Day(s) or more Tap1919

SGD 46.01

1 Piece(s) 8 Day(s) or more Tap1919

Loading...

  1. 1

Basic Information

The number of holes 3-Hole Material A2017 Surface Treatment Clear Anodize
Fastening Type Hexagon socket head bolt Color White (Standard Product)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)