(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Round Pipe Joint Same Diameter Hole Type Shelf Plate Fixed

Round Pipe Joint Same Diameter Hole Type Shelf Plate Fixed

Multi-purpose joint system part combining pipes with round hole clamps. It can be used to prevent misalignment of shelf plate with shaft holes.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PJ240
PJ241
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAvoid deviation

SGD 19.12

1 Piece(s) 8 Day(s) or more With Measure to Prevent Deviation from Parallel from the Axis Hole

SGD 19.17

1 Piece(s) 8 Day(s) or more With Measure to Prevent Deviation from Perpendicular from the Axis Hole

Loading...

  1. 1

Basic Information

How to Mount Device Stopper(No Screw) Post Shape Round Post Dia. B(mm) 13
Material Aluminum Surface Treatment Clear Anodize Dimensions(mm) ⌀22X27
Color White (Standard Product) Size (Installation Hole Diameter) φ13

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)