(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Round Pipe Joint Same Diameter Hole Type Threaded Hole Formed Horizontal

Round Pipe Joint Same Diameter Hole Type Threaded Hole Formed Horizontal

Multi-purpose joint system part combining pipes with round hole clamps. It can be used to mount parts such as adjusters.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PJ232
PJ233
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Hole Screw Size M

SGD 21.81

1 Piece(s) 8 Day(s) or more M10

SGD 21.81

1 Piece(s) 8 Day(s) or more M12

Loading...

  1. 1

Basic Information

How to Mount Device Vertical with Tap Post Shape Round Post Dia. B(mm) 13
Material Aluminum Surface Treatment Clear Anodize Color White (Standard Product)
Series PJ Size (Installation Hole Diameter) φ13

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)