(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Round Pipe Joint Same Diameter Hole Type T-Shape Single Sided Opening

Round Pipe Joint  Same Diameter Hole Type T-Shape Single Sided Opening

Can be used to provide frame support and free movement.

[Features]
· T shaped with uni-directional opening.
· For frame support and free movement

PDF

Part Number

Configured Part Number is shown.

PJ217

 
Part Number
PJ217
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 16.46

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Type T Shaped Post Shape Round Post Dia.(mm) 13
Material Aluminum Surface Treatment Clear Anodize Combined-Post Dia. Equal Dia.
Dimensions ⌀22X26 Color White (Standard Product) Size (Installation Hole Diameter) φ13

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)