(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Round Pipe Joint Different-Diameter Hole Type Cross Direction Added Type

Round Pipe Joint Different-Diameter Hole Type Cross Direction Added Type

This is a crosswise direction additional type with different hole diameters. [Size]·Mounting hole diameter: ø13, ø19 · Dimensions: 38 × 28 × 28

PDF

Part Number

Configured Part Number is shown.

LJ733

 
Part Number
LJ733
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 36.47

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Type Perpendicular Post Shape Round Post Dia.(mm) 13
Material Aluminum Surface Treatment Clear Anodize Combined-Post Dia. Reducing
Dimensions 38X28X28 Color White (Standard Product) Size (Installation Hole Diameter) ⌀13/⌀19

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)