(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Round Pipe Joint Differing-Diameter Hole Type Parallel/Perpendicular/Square Type

Round Pipe Joint Differing-Diameter Hole Type Parallel/Perpendicular/Square Type

* The exterior drawing may vary depending on the model number. Please refer to the catalog.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LJ727
LJ728
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Fastening Direction

SGD 23.26

1 Piece(s) 8 Day(s) or more Right Tightening

SGD 22.63

1 Piece(s) 8 Day(s) or more Left Tighten

Loading...

  1. 1

Basic Information

Type T Shaped Post Shape Round Post Dia.(mm) 13
Material Aluminum Surface Treatment Clear Anodize Combined-Post Dia. Reducing
Dimensions 33X28X24 Color White (Standard Product) Size (Installation Hole Diameter) ⌀13/⌀19

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)