(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Round Pipe Joint Different-Diameter Hole Type 45° for W Support

Round Pipe Joint Different-Diameter Hole Type 45° for W Support

For essential parts such as devices and displays. It has two 45° angled holes that allow you to mount struts in a total of 3 directions. Mounting hole diameter: ⌀19·⌀25

PDF

Part Number

Configured Part Number is shown.

HL116

 
Part Number
HL116
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 80.61

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Type 45° Post Shape Round Post Dia.(mm) 19.1
Material Aluminum Surface Treatment Clear Anodize Combined-Post Dia. Reducing
Dimensions ⌀37X98 Color White (Standard Product) Size (Installation Hole Diameter) φ19, φ25

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)