(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Round Pipe Joint Different-Diameter Hole Type 45° Supports

Round Pipe Joint Different-Diameter Hole Type 45° Supports

* The exterior drawing may vary depending on the model number. Please refer to the catalog.


[Features]
· Use in pairs. For providing support to struts at an angle of 45°

PDF

Part Number

Configured Part Number is shown.

 
Part Number
LJ214
LJ215
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThread Fastening Direction Mounting Strut Direction

SGD 30.39

1 Piece(s) 8 Day(s) or more Right TighteningRight

SGD 30.37

1 Piece(s) 8 Day(s) or more Left TightenLeft

Loading...

  1. 1

Basic Information

Type 45° Post Shape Round Post Dia.(mm) 13
Material Aluminum Surface Treatment Clear Anodize Combined-Post Dia. Reducing
Dimensions ⌀29X44 Color White (Standard Product) Size (Installation Hole Diameter) ⌀13/⌀19

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)