(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Quick Coupling, AT TYPE Socket SF, Iron Sleeve

Part Number

Configured Part Number is shown.

Part Number
CAT22SF
CAT23SF
CAT24SF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Shape T

SGD 9.88

1 Piece(s) 7 Day(s) Rc1/4"

SGD 9.88

1 Piece(s) 4 Day(s) or more Rc3/8"

SGD 13.47

1 Piece(s) 4 Day(s) or more Rc1/2"

Loading...

  1. 1

Basic Information

Type Standard Mount Type Female Thread Male/Female Socket
Body Material Steel (chrome plating) Seal Material Nitrile Rubber (NBR) Applicable Fluid Air
Valve Structure Single Passage Opening Closing Type Operating Environment, Applications Standard / Industrial Machinery Operating Temperature Range(°C) -20::+80
Max. Operating Pressure(MPa) 0::1.0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)