(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

MEPAC unclamp unit

MEPAC unclamp unit

Electric motor chuck controlled just like an electromagnetic valve, combining this product and an eco multi mechanism type.

[Features]
・ It can be used as an airless chuck by combining with the eco-multi mechanical type
・ In an environment without air. For applications where piping is long and response delay is a concern. For places where you are concerned about air leaks
・ It operates with open/close signal input. It is easy to use like a solenoid valve
・ Since it has a manual handle, centering work can be done easily even when the power is off

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
UCP2504
UCP2504-C-BK08
UCP2504-C-BK12
UCP3506
UCP3506-C-BK18
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStroke
(mm)
Flap Open-Close Type

SGD 404.16

1 Piece(s) 10 Day(s) or more --

SGD 630.56

1 Piece(s) 10 Day(s) or more 3Normally Open

SGD 630.57

1 Piece(s) 10 Day(s) or more 4Normally Open

SGD 429.61

1 Piece(s) 10 Day(s) or more --

SGD 656.08

1 Piece(s) 10 Day(s) or more 6Normally Open

Loading...

  1. 1

Basic Information

Type Related Components Electric Auxiliary Tool 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)