(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Clamp opening unit for round bellows YM series (with band)

Clamp opening unit for round bellows YM series (with band)

[Features]
· Can provide flexible support through combining standard parts such as the main body block, flange plate, and clamp parts.
· We keep standard parts in stock so that we can accommodate short delivery times.
· The fabric is a single thermoplastic polyurethane sheet
· Can save space by shrinking the dimensions.
· An air hole with filter has been provided to the main body block to allow for smooth contraction movement.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
30C10-B
40C13-B
40C18-B
50C23-B
50C30-B
60AC33-B
60AC40-B
60BC23-B
60BC30-B
80C43-B
80C50-B
90C53-B
90C60-B
100C63-B
100C70-B
110C70-B
110C80-B
135C88-B
135C105-B
160C108-B
160C120-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplicable Body Outside Diameter
(φ)
Main Body Internal Diameter
(φ)
Clamp Mouth Diameter
(φ)
Clamp Mouth Length
(mm)

SGD 17.30

1 Piece(s) 6 Day(s) or more 1030101030

SGD 19.60

1 Piece(s) 6 Day(s) or more 1040181330

SGD 19.60

1 Piece(s) 6 Day(s) or more 1040181830

SGD 20.40

1 Piece(s) 6 Day(s) or more 1050302330

SGD 20.40

1 Piece(s) 6 Day(s) or more 1050303030

SGD 22.90

1 Piece(s) 6 Day(s) or more 1060403340

SGD 22.90

1 Piece(s) 6 Day(s) or more 1060404040

SGD 22.90

1 Piece(s) 6 Day(s) or more 1060302340

SGD 22.90

1 Piece(s) 6 Day(s) or more 1060303040

SGD 24.70

1 Piece(s) 6 Day(s) or more 1080504340

SGD 24.70

1 Piece(s) 6 Day(s) or more 1080505040

SGD 27.20

1 Piece(s) 6 Day(s) or more 1090605340

SGD 27.20

1 Piece(s) 6 Day(s) or more 1090606040

SGD 28.20

1 Piece(s) 6 Day(s) or more 10100706350

SGD 28.20

1 Piece(s) 6 Day(s) or more 10100707050

SGD 29.40

1 Piece(s) 6 Day(s) or more 10110807050

SGD 29.60

1 Piece(s) 6 Day(s) or more 10110808050

SGD 39.20

1 Piece(s) 6 Day(s) or more 101351058850

SGD 39.40

1 Piece(s) 6 Day(s) or more 1013510510550

SGD 42.40

1 Piece(s) 6 Day(s) or more 1016012010860

SGD 42.50

1 Piece(s) 6 Day(s) or more 1016012012060

Loading...

  1. 1
 

Basic Information

Clamp Parts Material Polyurethane + PC plate (Black)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)