(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
[Features]
· Mechanical damper for controlling stepping motor vibration and improving high speed performance.
· Inertial body and silicone gel sealed in a plastic case.
· Excellent vibration absorption: The donut shape internal inertia body and silicon gel absorb vibration. A stable damping effect is demonstrated.
· Corresponds to cleanliness: safe in environments where cleanliness is required as powder is not generated from friction.
· High reliability.
· Uses silicone gel and plastic case for excellent heat resistance. Damper with high resistance to the environment and little alteration over time.
· The machinery is sealed in the case. High safety and no noise generation.
Japanese Only
Part Number |
---|
D4CL-5.0F |
D6CL-6.3F |
D6CL-8.0F |
D9CL-14F |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Applicable Motor | Applicable gear head (Combination Type) (kg·m2) |
---|---|---|---|---|---|---|
SGD 55.00 | 1 Piece(s) | 12 Day(s) | SMK/ARL/AR/etc. | 34X10-7 | ||
SGD 56.00 | 1 Piece(s) | 12 Day(s) | SMK/etc. | 140X10-7 | ||
SGD 56.00 SGD 27.62 | 1 Piece(s) | Same day | ARL/AR/etc. | 140X10-7 | ||
SGD 71.00 | 1 Piece(s) | 12 Day(s) | SMK/etc. | 870X10-7 |
Loading...
How can we improve?
How can we improve?