(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sight Glass, SF-1S Series

Sight Glass, SF-1S Series

Fluctuations in the flow rate can be easily checked using the flapper and indicator plate. Can be used with both vertical and horizontal pipes.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SF-1S-15A
SF-1S-20A
SF-1S-25A
SF-1S-40A
SF-1S-50A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Diameter Denomination B (Denomination A)

SGD 117.04

1 Piece(s) 4 Day(s) or more 1/2B(15A)

SGD 117.04

1 Piece(s) 4 Day(s) or more 3/4B(20A)

SGD 146.35

1 Piece(s) 4 Day(s) or more 1B(25A)

SGD 243.79

1 Piece(s) 29 Day(s) or more 1 1/2B(40A)

SGD 322.69

1 Piece(s) 8 Day(s) or more 2B(50A)

Loading...

  1. 1

Basic Information

Type Flap Type Applicable Fluid Water / Oil / Other Non-dangerous Fluid Connection Type Rc
Body Material Spherical Graphite Cast Iron Maximum Operating Temperature(℃) 150

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)