(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Sight Glasses 150F-F/150F-13F Series

Sight Glasses 150F-F/150F-13F Series

[Features]
・ With the flap and indicator plate, you can easily check the change in flow rate
・ It can be mounted to both horizontal and vertical piping
・ The pressure loss due to the flow is as small as 0.01 MPa even when the maximum flow rate is indicated, and does not affect the fluid pressure
・ For steam condensate, It comes with mica plate
・ A wide selection of cast iron and stainless steel materials are available according to the application

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
150F-13F-15A
150F-13F-20A
150F-13F-25A
150F-13F-32A
150F-13F-40A
150F-13F-50A
150F-13F-65A
150F-13F-80A
150F-13F-100A
150F-F-65A
150F-F-80A
150F-F-100A
150F-F-125A
150F-F-150A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Diameter Denomination B (Denomination A) Body Material

SGD 618.46

1 Piece(s) 8 Day(s) or more 1/2B(15A)[Stainless] Stainless Steel

SGD 673.38

1 Piece(s) 8 Day(s) or more 3/4B(20A)[Stainless] Stainless Steel

SGD 943.12

1 Piece(s) 8 Day(s) or more 1B(25A)[Stainless] Stainless Steel

SGD 1,204.19

1 Piece(s) 8 Day(s) or more 1 1/4B(32A)[Stainless] Stainless Steel

SGD 1,223.46

1 Piece(s) 8 Day(s) or more 1 1/2B(40A)[Stainless] Stainless Steel

SGD 1,791.85

1 Piece(s) 8 Day(s) or more 2B(50A)[Stainless] Stainless Steel

SGD 2,543.28

1 Piece(s) 8 Day(s) or more 2 1/2B(65A)[Stainless] Stainless Steel

SGD 2,687.78

1 Piece(s) 8 Day(s) or more 3B(80A)[Stainless] Stainless Steel

SGD 4,046.12

1 Piece(s) 8 Day(s) or more 4B(100A)[Stainless] Stainless Steel

SGD 706.14

1 Piece(s) 8 Day(s) or more 2 1/2B(65A)Spherical Graphite Cast Iron

SGD 740.82

1 Piece(s) 8 Day(s) or more 3B(80A)Spherical Graphite Cast Iron

SGD 1,252.37

1 Piece(s) 8 Day(s) or more 4B(100A)Spherical Graphite Cast Iron

SGD 2,071.23

1 Piece(s) 8 Day(s) or more 5B(125A)Spherical Graphite Cast Iron

SGD 3,130.93

1 Piece(s) 8 Day(s) or more 6B(150A)Spherical Graphite Cast Iron

Loading...

  1. 1

Basic Information

Type Flap Type Applicable Fluid Water / Oil / Other Non-dangerous Fluid Connection Type Flange
Maximum Operating Temperature(℃) 150

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)