(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Flexible Pipe Fitting, EB-11 Series

Flexible Pipe Fitting, EB-11 Series

Equipped with a control ring to reinforce resistance to internal pressure and provide uniform expansion and contraction of the bellows. Simple structure, consisting of a flange, short pipe, and bellows, allows easy maintenance.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
EB-11-20A
EB-11-25A
EB-11-32A
EB-11-40A
EB-11-50A
EB-11-65A
EB-11-80A
EB-11-100A
EB-11-125A
EB-11-150A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Thread Name B (Name A)

SGD 681.08

1 Piece(s) 8 Day(s) or more 3/4B(20A)

SGD 718.66

1 Piece(s) 8 Day(s) or more 1B(25A)

SGD 767.79

1 Piece(s) 8 Day(s) or more 1 1/4B(32A)

SGD 828.47

1 Piece(s) 8 Day(s) or more 1 1/2(B40A)

SGD 1,021.16

1 Piece(s) 8 Day(s) or more 2B(50A)

SGD 1,213.83

1 Piece(s) 8 Day(s) or more 2 1/2B(65A)

SGD 1,502.83

1 Piece(s) 8 Day(s) or more 3B(80A)

SGD 1,897.82

1 Piece(s) 8 Day(s) or more 4B(100A)

SGD 2,716.68

1 Piece(s) 8 Day(s) or more 5B(125A)

SGD 3,256.16

1 Piece(s) 8 Day(s) or more 6B(150A)

Loading...

  1. 1

Basic Information

Fitting Type Bellows shape Applicable Fluid Steam / Water / Oil / Air Connecting Part Type Flange
Wetted Materials Stainless Steel (SUS316) Connecting Part Material Carbon Steel Maximum Operating Pressure(MPa) 2.0
Connection flange JIS 20K RF flange

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)