(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Radiator Trap TS-4A Series

Radiator Trap TS-4A Series

Uses a wax thermostatic element in the heat-sensitive element, and supports a maximum operating pressure of 0.35 MPa; also used in radiators for various types of heating. Small, lightweight, and quiet.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
TS-4A-15A
TS-4A-20A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name)

SGD 140.65

1 Piece(s) 19 Day(s) or more 1/2B(15A)1/2B(15A)

SGD 152.21

1 Piece(s) 8 Day(s) or more 3/4B(20A)3/4B(20A)

Loading...

  1. 1

Basic Information

Valve Type Radiator valves Main Body Shape Angle Body Material CAC406
Applicable Fluid Water / Steam Supply Side, Connection Type R Control Side, Connection Type Rc

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)