(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Air Out, AO-2 Series

Air Out, AO-2 Series

[Features]
▪ Slows the flow velocity of hot and cold water by increasing the body to the port size. Moreover, efficiently separates air due to effects of the baffle plate.
Prevents noise due to fluid hammer caused by air.
▪ Prevents corrosion caused by air in the piping system.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AO-2-20A
AO-2-25A
AO-2-32A
AO-2-40A
AO-2-50A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNaming B (Naming A)

SGD 121.37

1 Piece(s) 14 Day(s) or more 3/4B(20A)

SGD 148.35

1 Piece(s) 14 Day(s) or more 1B(25A)

SGD 201.33

1 Piece(s) 8 Day(s) or more 1 1/4B(32A)

SGD 345.84

1 Piece(s) 8 Day(s) or more 1 1/2B(40A)

SGD 381.49

1 Piece(s) 8 Day(s) or more 2B(50A)

Loading...

  1. 1

Basic Information

Type of Valve Component Air Hoses Flow Rate Control Applicable Fluids Hot / cold water Operating Pressure(MPa) 1.0 or Less
Operating Temperature(℃) 120 Body Material Bronze

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)