(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Y-Strainers, SY-9 Series

Y-Strainers, SY-9 Series

[Features]
· Small and lightweight for dust protection in various types of pipelines.
· A high flow-rate maritime type product with a larger filtration surface. Allows for a reduction in flow rate caused by clogging.
· Utilizes an easy plug where machining of relief for residual pressure is performed. Safe and simple cap removal for easy disassembly and cleaning.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SY-9-40A

Part Number
SY-9-40A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 448.92

1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air / Others Shape Y Shaped Material Spherical Graphite Cast Iron
Supply Side, Connection Type Rc Supply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) 1 1/2B(40A) Control Side, Connection Type Rc
Control Side Naminal Pipe Threads B name (A name) 1 1/2B(40A) Maximum Pressure(MPa) 1 Maximum Temperature(℃) 80
Strainer Screen(Mesh) 60

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)