(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

U-Shaped Strainer SU-10 Series

U-Shaped Strainer SU-10 Series

Larger filtration surface designed to address flow rate reduction caused by clogging. Cast stainless steel design is not at risk of rusting, making it suitable for a wide range of applications, including food processing, chemical industry applications, and refueling pipes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SU-10-125A
SU-10-150A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) Control Side Nominal The Pipe Flange B name(A name)

SGD 10,308.00

1 Piece(s) 8 Day(s) or more 5B(125A)5B(125A)

SGD 13,198.08

1 Piece(s) 8 Day(s) or more 6B(150A)6B(150A)

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Oil / Others Shape U Shaped Material Stainless Cast Steel
Supply Side, Connection Type Flange Control Side, Connection Type Flange Maximum Pressure(MPa) 1
Maximum Temperature(℃) 220 Strainer Screen(Mesh) 60 Connection flange JIS 10K FF flange

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)