(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Radiator Valve FV-2S Series

Radiator Valve FV-2S Series

A steam-driven radiator valve for mounting on a heat radiator. A bellows packless type totally free of leakage. Can be used for vapor as well as cold-temperature water.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FV-2S-20A
FV-2S-25A
FV-2S-32A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Nominal Designation of Piping Thread Denomination B(Denomination A) Control Side Naminal Pipe Threads B name (A name) Handle Dia. D
(φ)
L1
(mm)
L2
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
H4
(mm)

SGD 117.04

1 Piece(s) 8 Day(s) or more 3/4B(20A)3/4B(20A)2075383310821101

SGD 156.06

1 Piece(s) 8 Day(s) or more 1B(25A)1B(25A)2586423811725109

SGD 233.12

1 Piece(s) 8 Day(s) or more 1 1/4B(32A)1 1/4B(32A)25102524413028117

Loading...

  1. 1

Basic Information

Valve Type Radiator valves Main Body Shape Straight Body Material Bronze
Applicable Fluid Water / Steam Supply Side, Connection Type Rc Control Side, Connection Type R
Maximum Temperature(℃) null::150 Operating Pressure Range(MPa) null::0.3

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)