(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

DC Motor SS40E4 Series

DC Motor SS40E4 Series

[Features]·Standard rated voltage:12/24/100 V (40W)

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SS40E4-DC24V
SS40E4-DC100V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipVoltage
(V)

SGD 227.56

1 Piece(s) 21 Day(s) or more 24

SGD 227.56

1 Piece(s) 21 Day(s) or more 100

Loading...

  1. 1

Basic Information

Type Motor Unit Type of Motor Standard Main Body Shape Round
Flange Size A(mm) 64 Rated Output(W) 40 Gearhead Type No
Rotational Speed(rpm) 2500 Rated Torque(N·m) 0.16 Rated Current(A) 0.6
Axial direction Standard Mounting Type Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)