(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

10 K Type - Lead-Free Bronze Wafer Type Wing Check Valve (Water Absorption Type)

10 K Type - Lead-Free Bronze Wafer Type Wing Check Valve (Water Absorption Type)

Lead-free copper alloy to provide safe water. Used for water and hot-water supply.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
L10-BNW-65A
L10-BNW-80A
L10-BNW-100A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Nominal Designation of Pipe Flange Denomination B(Denomination A) Control Side Nominal The Pipe Flange B name(A name)

SGD 504.97

1 Piece(s) 7 Day(s) or more 2 1/2B(65A)2 1/2B(65A)

SGD 589.53

1 Piece(s) 6 Day(s) or more 3B(80A)3B(80A)

SGD 778.61

1 Piece(s) 6 Day(s) or more 4B(100A)4B(100A)

Loading...

  1. 1

Basic Information

Type Wafer Type Applicable Fluid Water / Air / Oil Nominal Pressure 10K
Material CAC911 Supply Side, Connection Type Flange Control Side, Connection Type Flange
Maximum Allowable Pressure(MPa) 1.4 Details of Maximum Allowable Pressure (Steady flow which is 80℃ or less)(MPa) 1.4 Details of Maximum Allowable Pressure (Pulsating flow and oil and air which are 80℃ or less)(MPa) 1.0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)