(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Gate Valve, J10K Pb-Free Bronze Soldered (JIS B 2011) <>

Gate Valve, J10K Pb-Free Bronze Soldered (JIS B 2011) <<This Product Displays The New JIS Mark>>

Lead-free copper alloy to ensure the provision of safe water.Lead free copper alloy valves for water supply, hot water supply.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
LJ10-BSR-SE-N-15A
LJ10-BSR-SE-N-20A
LJ10-BSR-SE-N-25A
LJ10-BSR-SE-N-32A
LJ10-BSR-SE-N-40A
LJ10-BSR-SE-N-50A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Plumbing Pipe Dia.
(φ)
Control Side, Plumbing Pipe Diameter
(φ)
L
(mm)
H
(mm)
The size of the solder-type tube

SGD 49.64

1 Piece(s) 5 Day(s) or more 15.8815.88501271/2B(15A)

SGD 70.16

1 Piece(s) 6 Day(s) or more 22.2222.22651543/4B(20A)

SGD 102.40

1 Piece(s) 6 Day(s) or more 28.5828.58751781B(25A)

SGD 168.09

1 Piece(s) 21 Day(s) or more 34.9234.92822231 1/4B(32A)

SGD 228.96

1 Piece(s) 21 Day(s) or more 41.2841.28922541 1/2B(40A)

SGD 323.15

1 Piece(s) 21 Day(s) or more 53.9853.981103012B(50A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Body Material CAC911 lead-free bronze casting Applicable Fluid Water
Nominal Pressure 10K Supply Side, Connection Type Solder-type Control Side, Connection Type Solder-type
Handle Shape Round-shaped handle Working Temperature Range(℃) -18::100 Operation Method Manual
Details of Maximum Allowable Pressure (-18~100℃)(MPa) 1.4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)