(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Pipe-Compatible, Single-Touch Fitting EG Joint Flange Adapter EGFLG/A・EGFLG

Stainless Steel Pipe-Compatible, Single-Touch Fitting EG Joint Flange Adapter EGFLG/A・EGFLG

[Features]
• Single touch fitting that only requires inserting the pipe in the correct position.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
AEGFLG-15X1/2
AEGFLG-20X3/4
AEGFLG-25X1
EGFLG-13X1/2
EGFLG-20X3/4
EGFLG-25X1
EGFLG-30X11/4
EGFLG-40X11/2
EGFLG-50X2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMax. Operating Pressure
(MPa)
Applicable Standards Nominal Diameter 1 Nominal Diameter 3 Quantity (Nominal Diameter Su)

SGD 58.49

1 Piece(s) 6 Day(s) or more 2For JIS, G 3459151/2-

SGD 74.61

1 Piece(s) 6 Day(s) or more 2For JIS, G 3459203/4-

SGD 103.77

1 Piece(s) 6 Day(s) or more 2For JIS, G 3459251-

SGD 55.57

1 Piece(s) 6 Day(s) or more 1For JIS, G 3448-1/213

SGD 58.49

1 Piece(s) 6 Day(s) or more 1For JIS, G 3448-3/420

SGD 74.61

1 Piece(s) 6 Day(s) or more 1For JIS, G 3448-125

SGD 115.27

1 Piece(s) 6 Day(s) or more 1For JIS, G 3448-1 1/430

SGD 123.52

1 Piece(s) 6 Day(s) or more 1For JIS, G 3448-1 1/240

SGD 158.11

1 Piece(s) 6 Day(s) or more 1For JIS, G 3448-250

Loading...

  1. 1

Basic Information

Type Fitting Material SUS304 Applicable Fluid Water / Air / Chemical / Oil
Connection Type Pipe⇔Flange Material of Applicable Pipe Stainless Steel Surface Treatment No
Max. Operating Temperature(°C) 0::80 Construction method One-Touch Type Units Ordered 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)