(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Single-Touch Fitting for Stainless Steel Pipe EG Joint Socket with Male Adapter EGMA/A・EGMA

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
AEGMA-15X1/2
AEGMA-20X3/4
AEGMA-25X1
AEGMA-25X11/4
AEGMA-32X11/2
AEGMA-32X11/4
AEGMA-40X2
AEGMA-40X11/2
EGMA-13X1/2
EGMA-20X1/2
EGMA-20X3/4
EGMA-25X1
EGMA-30X1
EGMA-30X11/4
EGMA-40X11/2
EGMA-40X11/4
EGMA-50X2
EGMA-50X11/2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMax. Operating Pressure
(MPa)
Applicable Standards Nominal Diameter 1 Nominal Diameter 3 Quantity (Nominal Diameter Su)

SGD 19.47

1 Piece(s) 6 Day(s) or more 2For JIS, G 3459151/2-

SGD 24.35

1 Piece(s) 6 Day(s) or more 2For JIS, G 3459203/4-

SGD 33.58

1 Piece(s) 6 Day(s) or more 2For JIS, G 3459251-

SGD 33.58

1 Piece(s) 6 Day(s) or more 2For JIS, G 3459251 1/4-

SGD 38.82

1 Piece(s) 6 Day(s) or more 2For JIS, G 3459321 1/2-

SGD 38.82

1 Piece(s) 6 Day(s) or more 2For JIS, G 3459321 1/4-

SGD 49.82

1 Piece(s) 6 Day(s) or more 2For JIS, G 3459402-

SGD 49.82

1 Piece(s) 6 Day(s) or more 2For JIS, G 3459401 1/2-

SGD 18.88

1 Piece(s) 6 Day(s) or more 1For JIS, G 3448-1/213

SGD 21.81

1 Piece(s) 4 Day(s) or more 1For JIS, G 3448-1/220

SGD 21.81

1 Piece(s) 6 Day(s) or more 1For JIS, G 3448-3/420

SGD 27.67

1 Piece(s) 6 Day(s) or more 1For JIS, G 3448-125

SGD 36.47

1 Piece(s) 6 Day(s) or more 1For JIS, G 3448-130

SGD 36.47

1 Piece(s) 6 Day(s) or more 1For JIS, G 3448-1 1/430

SGD 43.79

1 Piece(s) 6 Day(s) or more 1For JIS, G 3448-1 1/240

SGD 43.79

1 Piece(s) 6 Day(s) or more 1For JIS, G 3448-1 1/440

SGD 56.97

1 Piece(s) 6 Day(s) or more 1For JIS, G 3448-250

SGD 56.97

1 Piece(s) 6 Day(s) or more 1For JIS, G 3448-1 1/250

Loading...

  1. 1

Basic Information

Type Fitting Material SUS304 Applicable Fluid Water / Air / Chemical / Oil
Connection Type Screw⇔Pipe Direction Connection Type - Thread, Tube Direction Male Straight Material of Applicable Pipe Stainless Steel
Connection Thread Type R Surface Treatment No Max. Operating Temperature(°C) 0::80
Construction method One-Touch Type Units Ordered 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)