(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Single-Touch Fitting for Stainless Steel Pipes, EG Joint, 90° EG90E/A・EG90E

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
AEG90E-15
AEG90E-20
AEG90E-25
AEG90E-32
AEG90E-40
EG90E-13
EG90E-20
EG90E-25
EG90E-30
EG90E-40
EG90E-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMax. Operating Pressure
(MPa)
Applicable Standards Nominal Diameter 1 Quantity (Nominal Diameter Su)

SGD 18.32

1 Piece(s) 6 Day(s) or more 2For JIS, G 345915-

SGD 26.59

1 Piece(s) 6 Day(s) or more 2For JIS, G 345920-

SGD 44.73

1 Piece(s) 6 Day(s) or more 2For JIS, G 345925-

SGD 54.74

1 Piece(s) 6 Day(s) or more 2For JIS, G 345932-

SGD 62.02

1 Piece(s) 6 Day(s) or more 2For JIS, G 345940-

SGD 14.62

1 Piece(s) 6 Day(s) or more 1For JIS, G 3448-13

SGD 18.88

1 Piece(s) 6 Day(s) or more 1For JIS, G 3448-20

SGD 27.67

1 Piece(s) 6 Day(s) or more 1For JIS, G 3448-25

SGD 49.64

1 Piece(s) 6 Day(s) or more 1For JIS, G 3448-30

SGD 58.44

1 Piece(s) 6 Day(s) or more 1For JIS, G 3448-40

SGD 70.16

1 Piece(s) 6 Day(s) or more 1For JIS, G 3448-50

Loading...

  1. 1

Basic Information

Type Fitting Material SUS304 Applicable Fluid Water / Air / Chemical / Oil
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube 90° Elbow Material of Applicable Pipe Stainless Steel
Surface Treatment No Max. Operating Temperature(°C) 0::80 Construction method One-Touch Type
Units Ordered 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)