(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Press Fitting JP Joint J/Reducer for Cross-Linked Polyethylene-Polybutene Pipes【5 Pieces Per Package】

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
JR-13X10
JR-16X10
JR-16X13
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal Diameter Nominal Diameter 2

SGD 49.96

5 Pieces Per Package

1 Pack(s) 10 Day(s) or more 1310

SGD 79.84

5 Pieces Per Package

1 Pack(s) 10 Day(s) or more 1610

SGD 81.09

5 Pieces Per Package

1 Pack(s) 10 Day(s) or more 1613

Loading...

  1. 1

Basic Information

Type Fitting Material SUS304 Applicable Fluid Water / Air / Chemical / Oil
Connection Type Pipe⇔Pipe, different diameters Connection Type - Unequal Diameter Tube Reducer Applicable Tube Material Polyethylene / Polybutene
Maximum Operating Pressure(MPa) 1.5 Surface Treatment No Max. Operating Temperature(℃) 0::80
Construction method Press Type(For Cross-Linked Resin Pipe) Units Ordered 1 Pack (5 pieces filled)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)