(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Double Press Cap with Safety Function for Stainless Steel Pipes

Double Press Cap with Safety Function for Stainless Steel Pipes

[Features]
·safety function.
·Heavy duty piping.
·High-strength, lightweight piping.
·health plumbing.
·Environmental symbiosis piping.
·Reform piping.
[Applications]
·Water supply, hot water supply, hot and cold water, cooling water, etc. *Cannot be used for steam piping (outgoing/returning).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
WP-C-13
WP-C-20
WP-C-25
WP-C-30
WP-C-40
WP-C-50
WP-C-60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipQuantity (Nominal Diameter Su)

SGD 6.58

1 Piece(s) 6 Day(s) or more 13

SGD 7.25

1 Piece(s) 6 Day(s) or more 20

SGD 8.23

1 Piece(s) 6 Day(s) or more 25

SGD 20.96

1 Piece(s) 6 Day(s) or more 30

SGD 25.24

1 Piece(s) 6 Day(s) or more 40

SGD 28.76

1 Piece(s) 6 Day(s) or more 50

SGD 36.30

1 Piece(s) 6 Day(s) or more 60

Loading...

  1. 1

Basic Information

Type Fitting Material SUS304 Applicable Fluid Water / Air / Chemical / Oil
Connection Type Others Material of Applicable Pipe Stainless Steel Max. Operating Pressure(MPa) 2
Surface Treatment No Max. Operating Temperature(°C) 0::80 Construction method Press with Safety Function
Units Ordered 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)