(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Press Molco Joint Coat Flange for Insulation for Stainless Steel Pipes

Press Molco Joint Coat Flange for Insulation for Stainless Steel Pipes

A long-selling product with a track record of 37 years in water/hot water supply piping.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
CF-1
CF-1/2
CF-2
CF-3/4
CF-11/2
CF-11/4
CF-21/2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Diameter 3

SGD 35.60

1 Piece(s) 6 Day(s) or more 1

SGD 27.23

1 Piece(s) 6 Day(s) or more 1/2

SGD 49.31

1 Piece(s) 6 Day(s) or more 2

SGD 29.07

1 Piece(s) 6 Day(s) or more 3/4

SGD 44.52

1 Piece(s) 6 Day(s) or more 1 1/2

SGD 42.22

1 Piece(s) 6 Day(s) or more 1 1/4

SGD 61.64

1 Piece(s) 6 Day(s) or more 2 1/2

Loading...

  1. 1

Basic Information

Type Related Components Type of Related Component Flange Material Steel
Applicable Fluid Water / Air / Chemical / Oil Material of Applicable Pipe Stainless Steel Max. Operating Pressure(MPa) 1
Max. Operating Temperature(°C) 0::60 Construction method Press Type Units Ordered 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)