(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Press Molco Joint Reducer for Stainless Steel Pipes

Press Molco Joint Reducer for Stainless Steel Pipes

A long-selling product with a track record of 37 years in water/hot water supply piping.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
R-20X13
R-25X13
R-25X20
R-30X13
R-30X20
R-30X25
R-40X13
R-40X20
R-40X25
R-40X30
R-50X13
R-50X20
R-50X25
R-50X30
R-50X40
R-60X13
R-60X20
R-60X25
R-60X30
R-60X40
R-60X50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipQuantity (Nominal Diameter Su) Nominal Diameter (Su) 2

SGD 7.73

1 Piece(s) 6 Day(s) or more 2013

SGD 13.94

1 Piece(s) 6 Day(s) or more 2513

SGD 9.27

1 Piece(s) 6 Day(s) or more 2520

SGD 27.02

1 Piece(s) 6 Day(s) or more 3013

SGD 26.80

1 Piece(s) 6 Day(s) or more 3020

SGD 20.61

1 Piece(s) 6 Day(s) or more 3025

SGD 32.08

1 Piece(s) 6 Day(s) or more 4013

SGD 31.98

1 Piece(s) 6 Day(s) or more 4020

SGD 27.57

1 Piece(s) 6 Day(s) or more 4025

SGD 25.80

1 Piece(s) 6 Day(s) or more 4030

SGD 40.14

1 Piece(s) 6 Day(s) or more 5013

SGD 40.08

1 Piece(s) 6 Day(s) or more 5020

SGD 33.37

1 Piece(s) 6 Day(s) or more 5025

SGD 31.66

1 Piece(s) 6 Day(s) or more 5030

SGD 28.65

1 Piece(s) 6 Day(s) or more 5040

SGD 59.31

1 Piece(s) 6 Day(s) or more 6013

SGD 52.23

1 Piece(s) 6 Day(s) or more 6020

SGD 48.90

1 Piece(s) 6 Day(s) or more 6025

SGD 43.68

1 Piece(s) 6 Day(s) or more 6030

SGD 40.77

1 Piece(s) 6 Day(s) or more 6040

SGD 36.82

1 Piece(s) 6 Day(s) or more 6050

Loading...

  1. 1

Basic Information

Type Fitting Material SUS304 Applicable Fluid Water / Air / Chemical / Oil
Connection Type Pipe⇔Pipe, different diameters Connection Type - Unequal Diameter Tube Reducer Material of Applicable Pipe Stainless Steel
Max. Operating Pressure(MPa) 1 Surface Treatment No Max. Operating Temperature(°C) 0::80
Construction method Press Type Units Ordered 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)