(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Press Molco Joint 45° Elbow, for Stainless Steel Pipes

Press Molco Joint 45° Elbow, for Stainless Steel Pipes

A long-selling product with a track record of 37 years in water/hot water supply piping.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
45E-13
45E-20
45E-25
45E-30
45E-40
45E-50
45E-60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipQuantity (Nominal Diameter Su)

SGD 7.25

1 Piece(s) 6 Day(s) or more 13

SGD 9.46

1 Piece(s) 6 Day(s) or more 20

SGD 11.21

1 Piece(s) 6 Day(s) or more 25

SGD 31.11

1 Piece(s) 6 Day(s) or more 30

SGD 37.78

1 Piece(s) 6 Day(s) or more 40

SGD 40.77

1 Piece(s) 6 Day(s) or more 50

SGD 60.26

1 Piece(s) 6 Day(s) or more 60

Loading...

  1. 1

Basic Information

Type Fitting Material SUS304 Applicable Fluid Water / Air / Chemical / Oil
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube 45° Elbow Material of Applicable Pipe Stainless Steel
Max. Operating Pressure(MPa) 1 Surface Treatment No Max. Operating Temperature(°C) 0::80
Construction method Press Type Units Ordered 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)