(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Press Molco Joint One End Socket 90° Elbow, for Stainless Steel Pipes

Press Molco Joint One End Socket 90° Elbow, for Stainless Steel Pipes

A long-selling product with a track record of 37 years in water/hot water supply piping.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
90SE-13
90SE-20
90SE-25
90SE-30
90SE-40
90SE-50
90SE-60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipQuantity (Nominal Diameter Su)

SGD 9.46

1 Piece(s) 6 Day(s) or more 13

SGD 12.14

1 Piece(s) 6 Day(s) or more 20

SGD 16.83

1 Piece(s) 6 Day(s) or more 25

SGD 36.30

1 Piece(s) 6 Day(s) or more 30

SGD 45.14

1 Piece(s) 6 Day(s) or more 40

SGD 48.68

1 Piece(s) 6 Day(s) or more 50

SGD 69.39

1 Piece(s) 6 Day(s) or more 60

Loading...

  1. 1

Basic Information

Type Fitting Material SUS304 Applicable Fluid Water / Air / Chemical / Oil
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube 90° Elbow Material of Applicable Pipe Stainless Steel
Max. Operating Pressure(MPa) 1 Surface Treatment No Max. Operating Temperature(°C) 0::80
Construction method Press Type Units Ordered 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)