(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Freebear Unit Table Freebear Unit (200 Pitch)

Freebear Unit Table Freebear Unit (200 Pitch)

Freebear using unit with dust expelling slot. Labor saving installation.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FU-12K-9
FU-12K-18
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSFull length L
(mm)
Pitch x Number of Pieces
(mm)

SGD 401.96

1 Piece(s) 7 Day(s) or more 10900100X8

SGD 782.21

1 Piece(s) 7 Day(s) or more 101800100X17

Loading...

  1. 1

Basic Information

Type Standard Shape Unit Allowable Load(N) No
Body Material Equivalent to SS400 Ball Material SUJ2 O.D.(Ø) No
Ball Dia.(Ø) 38.1 Application Standard Mounting Height(mm) 62

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)