(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ultra small PT for power measurement ultra small PT (active PT)/SIP type

Ultra small PT for power measurement ultra small PT (active PT)/SIP type

In-built phase compensation circuit brings about superior ratio error/ phase angle characteristics.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

APT-2S

 
Part Number
APT-2S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 41.95

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Input Current Alternating Current(AC) Width W(φ) 25 Height H(φ) 14.5
Height H(mm) 20

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)