(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Z-stage high precision model (automatic stage)

Z-stage high precision model (automatic stage)

[Features]
· A high precision motorized stage that uses a V groove and cross roller for the travel guide.
· Can be used for automatic positioning applications of various types of sensor and workpiece.
· The positions of the origin sensor and limit sensor can be adjusted.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number
ALZ-106-H1P
ALZ-215-H1P
ALZ-510-H1P
ALZ-904-H1P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStage surface (length)
(mm)
Stage surface (width)
(mm)
Stroke (Z Distance)
(mm)
Load Capacity (Range)
(N)
Moment Rigidity And Pitch Rigidity
("/N•cm)
Moment Rigidity And Yaw Rigidity
("/N•cm)
Moment Rigidity And Roll Rigidity
("/N•cm)

SGD 5,790.12

1 Piece(s) 10 Day(s) or more 125125±3050.1~1000.50.10.4

SGD 8,832.57

1 Piece(s) 25 Day(s) or more 200250±7550.1~1000.60.050.6

SGD 7,841.31

1 Piece(s) 10 Day(s) or more 150180±505~300.60.050.6

SGD 4,681.88

1 Piece(s) 10 Day(s) or more 9090±2050.1~1000.40.30.15

Loading...

  1. 1

Basic Information

Type Z Stage Motor Used Equivalent to PK545NAW Main Material Steel
Travel Guide V Groove And Cross Roller Surface Treatment Kanigen Plating Load Capacity(N) 98
Moving Direction Z Axis 1 Direction Scale No Feed screw pitch(mm) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)