(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Diffuser Plate for OPDB Series Direct Bar Lighting

Diffuser Plate for OPDB Series Direct Bar Lighting

Can be purchased as a single item.

[Features]
· Bar type lighting featuring LEDs installed on a flat substrate.
· The illumination angle is variable, allowing illumination from the optimal position.
· Reflection can be suppressed by installing a diffuser plate.
· Has a degree of freedom in terms of installation angle, allowing for use in a wide range of applications.
· Can be used as a high luminance surface lighting.

Part Number

Configured Part Number is shown.

DF80-OPDB-288X27

Part Number
DF80-OPDB-288X27
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 34.08

1 Piece(s) 20 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Diffuser Plate Applicable Lighting OPDB-288X27 Transmittance(%) 80
Main Body Type Diffuser Panel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)