(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Coaxial Lighting OPCX Series

Coaxial Lighting OPCX Series

Coaxial lighting that captures specular reflection light from the workpiece.

[Features]
· Lighting that illuminates using screen light from the same axis as the lens.
· Direct light is used to illuminate the workpiece, delivering a specular reflected image.
· The red version has been updated and the brightness is now triple what it was previously.

Part Number

Configured Part Number is shown.

OPCX-50W

Part Number
OPCX-50W
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 1,693.58

1 Piece(s) 20 Day(s) or more 10

Loading...

  1. 1

Basic Information

Light Type Visible Light Main Body Type Square type Emitting Color White
Irradiation Direction Coaxial Vertical Light Source Since light Irradiation Light Type Surface Emission
Width W (Range)(mm) 80.1~100 Width W(mm) 97 Length L (Range)(mm) 50.1~80
Length L(mm) 60 Power Consumption (Range)(W) 4.1~5 Power Consumption(W) 4.9
Height H (The max. value is applied for Flexible Type)(mm) 59 Number of LEDs 81 Input Voltage DC12V

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)