(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Auto micro-controller for 4 axis use.

Auto micro-controller for 4 axis use.

The Auto Micro-Controller is a dedicated controller for driving an auto micro.

[Features]
· A dedicated controller for driving an auto micro.
· Each axis can be switched between and driven one by one.
· An overcurrent limiter is used for limit detection. This allows for limit stopping of not only both of the moving ends on the auto micro, but also for the movement limitations for the used stages etc.
· The operation speed of the auto micro is steplessly variable using a volume knob.
· Can be externally controlled via TTL signal.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

AMC-4

 
Part Number
AMC-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 1,092.60

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Control Axis 4-Axis External Dimension W180mm×D125mm×H70mm (However Protrusion Is Not Included)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)