(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Micro-Scanning Stage (Motorized Stage)

Micro-Scanning Stage (Motorized Stage)

[Features]
· Thin and lightweight but capable of high levels of precision and suitable for microscope-based applications.
· Remove the standard aluminum plate and use the optional glass plate to support transmitted light.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MSS-50C-NA
MSS-50C-OA
MSS-50C-OB
MSS-50WC-NA
MSS-50WC-OA
MSS-50WC-OB
MSS-150C
MSS-150C-NA
MSS-150C-NB
MSS-150C-NC
MSS-150C-OA
MSS-200C
MSS-200C-NA
MSS-300C
MSS-300C-NA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMotor Used Stage surface (length)
(mm)
Stage surface (width)
(mm)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Load Capacity (Range)
(N)
Load Capacity
(N)
Applicable microscope

SGD 10,875.09

1 Piece(s) 74 Day(s) or more [5-Phase Stepping Motor - High Torque] Equivalent to PK523HPA155155±25±255~3029.4Nikon: Optiphot 100S, Eclipse ME600

SGD 10,875.09

1 Piece(s) 74 Day(s) or more [5-Phase Stepping Motor - High Torque] Equivalent to PK523HPA155155±25±255~3029.4Olympus: BH2

SGD 10,875.09

1 Piece(s) 74 Day(s) or more [5-Phase Stepping Motor - High Torque] Equivalent to PK523HPA155155±25±255~3029.4Olympus: BX40, BX41M-LED, BX51, BX61M, BX60, BX61

SGD 12,429.30

1 Piece(s) 74 Day(s) or more [5-Phase Stepping Motor - High Torque] Equivalent to PK523HPA205155±50±255~3029.4Nikon: Optiphot 100S, Eclipse ME600

SGD 12,429.30

1 Piece(s) 74 Day(s) or more [5-Phase Stepping Motor - High Torque] Equivalent to PK523HPA205155±50±255~3029.4Olympus: BH2

SGD 12,429.30

1 Piece(s) 74 Day(s) or more [5-Phase Stepping Motor - High Torque] Equivalent to PK523HPA205155±50±255~3029.4Olympus: BX40, BX41M-LED, BX51, BX61M, BX60, BX61

SGD 17,091.93

1 Piece(s) 14 Day(s) or more [5-Phase Stepping Motor - High Torque] Equivalent to PK523HPA280230±75±7530.1~5049Olympus: MX50, MX61, MX61L, MX80,Nikon: Optiphot 150, Eclipse, L150

SGD 17,091.93

1 Piece(s) 14 Day(s) or more [5-Phase Stepping Motor - High Torque] Equivalent to PK523HPA280230±75±7530.1~5049Nikon:Eclipse, LV150/LV150A

SGD 17,091.93

1 Piece(s) 14 Day(s) or more [5-Phase Stepping Motor - High Torque] Equivalent to PK523HPA280230±75±7530.1~5049Nikon: Eclipse, LV100D

SGD 17,091.93

1 Piece(s) 14 Day(s) or more [5-Phase Stepping Motor - High Torque] Equivalent to PK523HPA280230±75±7530.1~5049Nikon:Eclipse, L200/L200A

SGD 17,091.93

1 Piece(s) 14 Day(s) or more [5-Phase Stepping Motor - High Torque] Equivalent to PK523HPA280230±75±7530.1~5049Olympus: MX40, MX51

SGD 20,205.73

1 Piece(s) 74 Day(s) or more [5-Phase Stepping Motor - High Torque] Equivalent to PK523HPA355305±100±10030.1~5049Olympus: MX50, MX61, MX61A, MX61L, MX80, Nikon: Optiphot 200

SGD 20,205.73

1 Piece(s) 74 Day(s) or more [5-Phase Stepping Motor - High Torque] Equivalent to PK523HPA355305±100±10030.1~5049Nikon: Eclipse, L200/L200A/L200D/L200N/L200ND

SGD 27,976.78

1 Piece(s) 14 Day(s) or more [5-Phase Stepping Motor - High Torque] Equivalent to PK525HPA460405±150±15030.1~5049Olympus: MX61A, MX80, MX61L

SGD 27,976.78

1 Piece(s) 14 Day(s) or more [5-Phase Stepping Motor - High Torque] Equivalent to PK525HPA460405±150±15030.1~5049Nikon: Optiphot 300, Eclipse L300/L300D

Loading...

  1. 1

Basic Information

Type XY Stage for Microscope Main Material Aluminum Alloy Travel Guide V Groove And Cross Roller
Surface Treatment Black anodize satined Moving Direction 2 Direction of XY Axis Feed screw pitch(mm) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)