(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Slanting stage (automatic stage)

Slanting stage (automatic stage)

A tilt stage with differing rotational center heights and movement amounts.

[Features]
· Dual-shaft tilt stages with different rotational axis heights and travel amounts.
· Uses a unique V-B guide rail for tilting.
· Can be widely used for applications requiring the precise positioning of cameras and sensors, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
ATS-1230-HP
ATS-9020-HP
ATS-9030-HP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipStage surface (length)
(mm)
Stage surface (width)
(mm)
Stroke (α Angle)
(deg)
Load Capacity
(N)
Rotation Center (from Stage Surface)
(mm)

SGD 5,136.44

1 Piece(s) 12 Day(s) or more 125125±1598112

SGD 4,354.50

1 Piece(s) 10 Day(s) or more 9090±1058.8112

SGD 4,355.04

1 Piece(s) 10 Day(s) or more 9090±1558.872

Loading...

  1. 1

Basic Information

Type Inclination stages Motor Used Equivalent to PK545NBW Main Material Aluminum Alloy
Travel Guide V Groove Rail And Steel Ball Feeding Method Feed Screw Surface Treatment White Anodizing Satin
Load Capacity (Range)(N) 50.1~100 Moving Direction Tilt in one direction

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)