(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Z Lifting Stage (Motorized Stage)

Z Lifting Stage (Motorized Stage)

[Features]
· A high precision Z lifting stage that uses a V groove and cross roller for the travel guide.
· Types with different movement amounts are available for each of the stage surface areas of 90 mm × 90 mm and 125 mm × 125 mm.
· Can be widely used for applications requiring the precise positioning of cameras, sensors, and other items.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
ALV-102-HP
ALV-104-HP
ALV-901-HP
ALV-902-HP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMotor Used Main Material Stage surface (length)
(mm)
Stage surface (width)
(mm)
Stroke (Z Distance)
(mm)
Surface Treatment Load Capacity (Range)
(N)
Load Capacity
(N)
Moment Rigidity And Pitch Rigidity
("/N•cm)
Moment Rigidity And Yaw Rigidity
("/N•cm)
Moment Rigidity And Roll Rigidity
("/N•cm)
Feed screw pitch
(mm)

SGD 5,306.57

1 Piece(s) 10 Day(s) or more [5-Phase Stepping Motor - Standard] Equivalent to PK545NBWSteel1251250~20Kanigen Plating50.1~100981.51.50.051

SGD 5,929.11

1 Piece(s) 10 Day(s) or more [5-Phase Stepping Motor - Standard] Equivalent to PK564NBWSteel1251250~40Kanigen Plating50.1~10098110.05-

SGD 4,666.31

1 Piece(s) 10 Day(s) or more [5-Phase Stepping Motor - Standard] Equivalent to PK543NBWAluminum Alloy90900~10White Anodizing Satin30.1~50490.50.50.031

SGD 5,132.15

1 Piece(s) 10 Day(s) or more [5-Phase Stepping Motor - Standard] Equivalent to PK543NBWAluminum Alloy90900~20White Anodizing Satin30.1~50490.60.60.051

Loading...

  1. 1

Basic Information

Type Z Stage Travel Guide V Groove And Cross Roller Moving Direction Z Axis 1 Direction
Scale No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)