(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
5 phase equivalency at with 2 phases at low cost
[Features]
· 2 phase motor achieving resolution equivalent to a 5 phase motor at low cost.
· A maximum 25,600 divisions per revolution (minimum step angle: 0.0140625°).
· Choose from 16 levels (1 to 128).
· 16 step current setting: 0 to 3.0A (Max).
· With forward rotation / reverse rotation limit input.
· Auto power down function
Japanese Only
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Square Flange Size A (mm) | Maximum static torque (details) (N·m) | Maximum static torque (classification) (N·m) | Axis specification |
---|---|---|---|---|---|---|---|---|---|
SGD 257.66 | 1 Piece(s) | 9 Day(s) or more | 10 | 28 | 0.055 | 0.1 or Less | Single Shafts | ||
SGD 265.00 | 1 Piece(s) | 9 Day(s) or more | 10 | 28 | 0.055 | 0.1 or Less | Double shaft | ||
SGD 272.33 | 1 Piece(s) | 9 Day(s) or more | 10 | 28 | 0.116 | ~0.2 | Single Shafts | ||
SGD 279.67 | 1 Piece(s) | 9 Day(s) or more | 10 | 28 | 0.116 | ~0.2 | Double shaft | ||
SGD 242.99 | 1 Piece(s) | 9 Day(s) or more | 10 | 42 | 0.237 | ~0.3 | Single Shafts | ||
SGD 250.33 | 1 Piece(s) | 9 Day(s) or more | 10 | 42 | 0.237 | ~0.3 | Double shaft | ||
SGD 244.46 | 1 Piece(s) | 9 Day(s) or more | 10 | 42 | 0.341 | ~0.4 | Single Shafts | ||
SGD 251.79 | 1 Piece(s) | 9 Day(s) or more | 10 | 42 | 0.341 | ~0.4 | Double shaft | ||
SGD 251.79 | 1 Piece(s) | 9 Day(s) or more | 10 | 42 | 0.43 | ~0.5 | Single Shafts | ||
SGD 282.99 | 1 Piece(s) | 9 Day(s) or more | 10 | 42 | 0.43 | ~0.5 | Double shaft | ||
SGD 257.66 | 1 Piece(s) | 9 Day(s) or more | 10 | 56.4 | 0.678 | ~0.7 | Single Shafts | ||
SGD 265.00 | 1 Piece(s) | 9 Day(s) or more | 10 | 56.4 | 0.678 | ~0.7 | Double shaft | ||
SGD 263.53 | 1 Piece(s) | 9 Day(s) or more | 10 | 56.4 | 1.106 | ~1.2 | Single Shafts | ||
SGD 270.87 | 1 Piece(s) | 9 Day(s) or more | 10 | 56.4 | 1.106 | ~1.2 | Double shaft | ||
SGD 281.14 | 1 Piece(s) | 9 Day(s) or more | 10 | 56.4 | 1.876 | ~1.9 | Single Shafts | ||
SGD 288.47 | 1 Piece(s) | 9 Day(s) or more | 10 | 56.4 | 1.876 | ~1.9 | Double shaft | ||
SGD 275.27 | 1 Piece(s) | 9 Day(s) or more | 10 | 60 | 0.882 | ~0.9 | Single Shafts | ||
SGD 282.61 | 1 Piece(s) | 9 Day(s) or more | 10 | 60 | 0.882 | ~0.9 | Double shaft | ||
SGD 282.61 | 1 Piece(s) | 9 Day(s) or more | 10 | 60 | 1.341 | ~1.4 | Single Shafts | ||
SGD 289.94 | 1 Piece(s) | 9 Day(s) or more | 10 | 60 | 1.341 | ~1.4 | Double shaft | ||
SGD 322.21 | 1 Piece(s) | 9 Day(s) or more | 10 | 60 | 2.541 | ~3 | Single Shafts | ||
SGD 329.55 | 1 Piece(s) | 9 Day(s) or more | 10 | 60 | 2.541 | ~3 | Double shaft |
Loading...
Type Details | Set | Power Supply | Two-phase | Voltage Specifications | DC Specifications |
---|---|---|---|---|---|
Step Angle(°) | 1.8 | Reducer | No | Drive Method | Unipolar |
How can we improve?
How can we improve?