(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Auxiliary Material for Piping/Fitting/Plumbing, Fitting for Water Supply Piping, Screw Conversion Adapter, S2TEF-C

Auxiliary Material for Piping/Fitting/Plumbing, Fitting for Water Supply Piping, Screw Conversion Adapter, S2TEF-C

Miyako's water supply piping fittings for general water supply to industrial use, thread conversion adapter S2TEF-C.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

S2TEF-C-20X13

 
Part Number
S2TEF-C-20X13
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 11.24

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Connecting Shape Bushings Connection Type Screw⇔Screw Different Diameter Material Made in Brass
Nominal of Thread M1 3/4B(20A) Connection Thread Type M1 Rc Connection Thread Type M2 R
Nominal of Thread M2 1/2B(13A) Applicable Fluid Water Type Fitting
Surface Treatment Chrome Plating Interior Resin Lining No Dimensions 20x13

Please check the type/dimensions/specifications of the part S2TEF-C-20X13 in the Auxiliary Material for Piping/Fitting/Plumbing, Fitting for Water Supply Piping, Screw Conversion Adapter, S2TEF-C series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)