(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Adapter with Cap Nut - S2VAA

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Adapter with Cap Nut - S2VAA

Miyako's water supply piping fittings for general water supply to industrial use, adapter S2VAA with cap nut.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
S2VAA-13
S2VAA-13X27.5
S2VAA-13X55
S2VAA-20
S2VAA-20X13
S2VAA-20X30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Type Nominal of Thread M1 Nominal of Thread M2 Dimensions

SGD 8.74

1 Piece(s) 4 Day(s) or more Screw⇔Screw Same Diameter・Different Type[1/2B(15A)] 1/2B(13A)[1/2B(15A)] 1/2B(13A)13

SGD 8.79

1 Piece(s) 8 Day(s) or more Screw⇔Screw Same Diameter・Different Type[1/2B(15A)] 1/2B(13A)[1/2B(15A)] 1/2B(13A)13x27.5

SGD 11.00

1 Piece(s) 8 Day(s) or more Screw⇔Screw Same Diameter・Different Type[1/2B(15A)] 1/2B(13A)[1/2B(15A)] 1/2B(13A)13x55

SGD 13.67

1 Piece(s) 8 Day(s) or more Screw⇔Screw Same Diameter・Different Type3/4B(20A)3/4B(20A)20

SGD 12.34

1 Piece(s) 8 Day(s) or more Screw⇔Screw Different Diameter3/4B(20A)[1/2B(15A)] 1/2B(13A)20x13

SGD 11.45

1 Piece(s) 8 Day(s) or more Screw⇔Screw Same Diameter・Different Type3/4B(20A)3/4B(20A)20x30

Loading...

  1. 1

Basic Information

Connecting Shape Bushings Material Made in Brass Connection Thread Type M1 R
Connection Thread Type M2 G (Tapped) Applicable Fluid Water Type Fitting
Surface Treatment Chrome Plating Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)