(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Plated Fittings - Nipple with Cap Nuts for Flexible Pipes

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Plated Fittings - Nipple with Cap Nuts for Flexible Pipes

Miyako's water supply piping fittings for general water supply to industrial use, plated fitting, nipple cap nut for ribbed head.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

S2TN-13X20

 
Part Number
S2TN-13X20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 13.67

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Connecting Shape Bushings Connection Type Screw⇔Screw Different Diameter Material Made in Brass
Nominal of Thread M1 3/4B(20A) Connection Thread Type M1 G (Tapped) Connection Thread Type M2 G (Threaded)
Nominal of Thread M2 1/2B(13A) Applicable Fluid Water Type Fitting
Surface Treatment Chrome Plating Interior Resin Lining No Dimensions 13x20

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)