(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Plated Fittings - Caps

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Plated Fittings - Caps

Miyako's water supply piping fittings for general water supply to industrial use, plated fitting, cap.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
M154KM-13
M154KM-20
M154KM-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Dimensions

SGD 10.56

1 Piece(s) 8 Day(s) or more [1/2B(15A)] 1/2B(13A)13

SGD 13.90

1 Piece(s) 8 Day(s) or more 3/4B(20A)20

SGD 17.46

1 Piece(s) 8 Day(s) or more 1B(25A)25

Loading...

  1. 1

Basic Information

Connecting Shape Cap Connection Type Pitch (Terminal) Material Made in Brass
Connection Thread Type M1 Rc Applicable Fluid Water Type Fitting
Surface Treatment Chrome Plating Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)