(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Plated Fittings - Bushings

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Plated Fittings - Bushings

Miyako's water supply piping fittings for general water supply to industrial use, plated fitting, bushing.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
M154BM-20X13
M154BM-25X13
M154BM-25X20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2 Dimensions

SGD 12.44

1 Piece(s) 8 Day(s) or more [1/2B(15A)] 1/2B(13A)3/4B(20A)20x13

SGD 17.67

1 Piece(s) 8 Day(s) or more [1/2B(15A)] 1/2B(13A)1B(25A)25x13

SGD 18.34

1 Piece(s) 8 Day(s) or more 3/4B(20A)1B(25A)25x20

Loading...

  1. 1

Basic Information

Connecting Shape Bushings Connection Type Screw⇔Screw Different Diameter Material Made of Bronze
Connection Thread Type M1 Rc Connection Thread Type M2 R Applicable Fluid Water
Type Fitting Surface Treatment Chrome Plating Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)