(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Plated Fitting, Elbow (45°)

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Plated Fitting, Elbow (45°)

Miyako, screw-in fitting / screw-in flange, water supply piping fitting, plated fitting elbow (45°)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
M148KM-13
M148KM-20
M148KM-25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Dimensions

SGD 14.33

1 Piece(s) 11 Day(s) or more [1/2B(15A)] 1/2B(13A)13

SGD 24.56

1 Piece(s) 11 Day(s) or more 3/4B(20A)20

SGD 35.01

1 Piece(s) 11 Day(s) or more 1B(25A)25

Loading...

  1. 1

Basic Information

Connecting Shape 45° Elbow Connection Type Screw⇔Screw Same Diameter・Different Type Material Made of Bronze
Connection Thread Type M1 Rc Applicable Fluid Water Type Fitting
Surface Treatment Chrome Plating Interior Resin Lining No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)