(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Gunmetal Outer Threaded Tees, Includes Horizontal Nut

Auxiliary Material for Piping, Fitting, and Plumbing, Fitting for Water Supply Piping, Gunmetal Outer Threaded Tees, Includes Horizontal Nut

[Product Specifications]Connection type: Thread to Thread, Same diameter, Different types, Connection shape: Tee, Material: Brass, Fluid used: Water

PDF

Japanese Only

Part Number

Configured Part Number is shown.

M149GAN-13

 
Part Number
M149GAN-13
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 23.28

1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Basic Information

Connecting Shape Tee Connection Type Screw⇔Screw Same Diameter・Different Type Material Made in Brass
Nominal of Thread M1 1/2B(13A) Connection Thread Type M1 G (Tapped) Connection Thread Type M2 G (Threaded)
Nominal of Thread M2 1/2B(13A) Applicable Fluid Water Type Fitting
Types of Screw 3 (When Different Dia. or Different Type Screw) G (Threaded) Nominal of Thread 3(Different Diameters or Different Type Screw) 1/2B(13A) Interior Resin Lining No
Dimensions 13

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)